TUNGMEISTER Head for Drilling VGC (VGC078L08.0R02-02S05-AH725)

TUNGMEISTER Head for Drilling VGC VGC078L08.0R02-02S05-AH725

Product Details:

Manufacturer part number: VGC078L08.0R02-02S05-AH725

Brand: TUNGALOY

Price: 62.53

Delivery time: 6 Days


Technical Data:

Dimension L: 10 mm

Dimensions ap: 8 mm

Dimension R: 0.2 mm

Dimensions φDc: 7.8 mm

φD1: 7.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VGC078L08.0R02-02S05-AH725

Part Number
VGC078L08.0R02-02S05-AH725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
Dimensions ap
(mm)
Dimension R
(mm)
Dimensions φDc
(mm)
φD1
(mm)
Dimension S
(mm)
Wrench

62.53 €

2 6 Days 1080.27.87.6S05KEYV-S05

Loading...

  1. 1

Basic information

Number of flutes 2 Torsional Angle(°) 10 Work material Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials
Application For Seat Turning (Lateral Feed Enabled) Application 2 Seat Turn Machining

Tech Support