Manufacturer part number: VST177W1.70R005-3S06-GH130
Brand: TUNGALOY
Price: 65.66 €
Delivery time: 6 Days
Outer Diameter (D): 17.7 φ
Total number of flutes: 3 sheet
Dimension R: 0.05 mm
Dimension S: S06 mm
Dimension T: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VST177W1.70R005-3S06-GH130
Part Number
|
---|
VST177W1.70R005-3S06-GH130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (D) (φ) | Total number of flutes (sheet) | Dimension R (mm) | Dimension S (mm) | Dimension T (mm) | Dimension W (mm) | Dimensions Tmax (mm) | Dimension K (mm) | Wrench | α (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.66 € | 2 | 6 Days | 17.7 | 3 | 0.05 | S06 | - | 1.70 | 3.8 | - | KEYV-177 | - |
Loading...
Machining Application | Plane | Mounting Method | Other | Work material | Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials |
---|---|---|---|---|---|
Application | For Grooving (T Grooves) | Application 2 | Inner Diameter Groove Machining, T Groove Machining, Outer Circumference Groove Machining |
Configure
Basic Attributes
Dimension T(mm)
Dimension K(mm)
α(°)
Type
Outer Diameter (D)(φ)
Total number of flutes(sheet)
Dimension R(mm)
Dimension S(mm)
Dimension W(mm)
Dimensions Tmax(mm)
Wrench
Filter by standard shipping days
Optional Attributes