TUNGQUAD ELD05 (ELD05R020M20.0W02)

TUNGQUAD ELD05 ELD05R020M20.0W02

Product Details:

Manufacturer part number: ELD05R020M20.0W02

Brand: TUNGALOY

Price: 924.84

Delivery time: 6 Days


Technical Data:

Overall length (L): 85 mm

Number of flutes: 10 sheet

Dimensions Lf: 32 mm

Dimension ℓs: 53 mm

Ds: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ELD05R020M20.0W02

Part Number
ELD05R020M20.0W02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Number of flutes
(sheet)
Dimensions Lf
(mm)
Dimension ℓs
(mm)
Ds
(mm)

924.84 €

1 6 Days 8510325320

Loading...

  1. 1

Basic information

Machining Application Plane / Groove work material Stainless Steel / Aluminum / Titanium / Copper / Graphite / Resin

Tech Support