Manufacturer part number: TXN06R050M22.2-04
Brand: TUNGALOY
Price: 563.56 €
Delivery time: 6 Days
Number of flutes: 4 sheet
Dimensions φDc: 50 mm
Dimensions φD: 22.225 mm
Dimensions Lf: 50 mm
Dimension L: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TXN06R050M22.2-04
Part Number
|
---|
TXN06R050M22.2-04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of flutes (sheet) | Dimensions φDc (mm) | Dimensions φD (mm) | Dimensions Lf (mm) | Dimension L (mm) | Dimension B (mm) | Dimension A (mm) | Dimensions φDb (mm) | Dimensions ΦDc1 (mm) | Details Type | Dimensions Φr (mm) | Insert Used, Value in Parenthesis Is Number of Inserts | Cutter Tightening Bolt | Dimension K (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
563.56 € | 1 | 6 Days | 4 | 50 | 22.225 | 50 | 20 | 5 | 8 | 47 | 37.6 | Standard | - | LNMU06 | FSHM10-40H | 15° |
Loading...
Machining Application | Plane / Groove / Plunging (Z feed) / Inclined Cuts | work material | High hardness steel / Stainless Steel / Cast Iron / Copper | Air Hole | Available |
---|
Configure
Basic Attributes
Dimensions Φr(mm)
Type
Number of flutes(sheet)
Dimensions φDc(mm)
Dimensions φD(mm)
Dimensions Lf(mm)
Dimension L(mm)
Dimension B(mm)
Dimension A(mm)
Dimensions φDb(mm)
Dimensions ΦDc1(mm)
Details Type
Filter by standard shipping days
Optional Attributes