Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TXQ12R050M22.0E03 |
TXQ12R050M22.2-03 |
TXQ12R063M22.0E04 |
TXQ12R063M22.2-04 |
TXQ12R080M31.7-05 |
TXQ12R100M31.7-06 |
TXQ12R125M38.1-07 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of flutes (sheet) | Dimensions φD (mm) | Dimensions Lf (mm) | Dimension L (mm) | Dimension B (mm) | Dimension A (mm) | Dimensions φDb (mm) | Dimensions ΦDc1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
478.69 € | 1 | 6 Days | 3 | 22 | 50 | 20 | 6.3 | 10.4 | 47 | 33.8 | ||
478.69 € | 1 | 6 Days | 3 | 22.225 | 50 | 20 | 5 | 8 | 47 | 33.8 | ||
544.23 € | 1 | 6 Days | 4 | 22 | 50 | 20 | 6.3 | 10.4 | 59 | 46.8 | ||
544.23 € | 1 | 6 Days | 4 | 22.225 | 50 | 20 | 5 | 8 | 59 | 46.8 | ||
692.94 € | 1 | 6 Days | 5 | 31.75 | 63 | 32 | 8 | 12.7 | 76 | 63.8 | ||
816.46 € | 1 | 6 Days | 6 | 31.75 | 63 | 32 | 8 | 12.7 | 96 | 83.8 | ||
933.25 € | 1 | 6 Days | 7 | 38.1 | 63 | 44 | 10 | 15.9 | 98 | 108.8 |
Loading...
Machining Application | Plane | work material | General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron |
---|
Configure
Basic Attributes
Number of flutes(sheet)
Dimensions φD(mm)
Dimensions Lf(mm)
Dimension L(mm)
Dimension B(mm)
Dimension A(mm)
Dimensions φDb(mm)
Dimensions ΦDc1(mm)
Type
Filter by standard shipping days
Optional Attributes