Round Shank Type TBR1

Round Shank Type TBR1
[Specifications]
· Insert Used: TP□□0802□□/TP□□0902□□/TP□□1102□□

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TBR108T08
TBR110T09
TBR112T11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L1
(mm)
Dimension H
(mm)
Dimension h1
(mm)
Dimension F
(mm)
Insert Used Tightening Screw Dimensions φDs
(mm)
Dimensions φDm
(mm)
Wrench

151.21 €

1 6 Days 35774TP□□0802□□CSTB-2L830T-6F

151.21 €

1 6 Days 508.58.55TP□□0902□□CSTB-2.21040T-7F

160.83 €

1 6 Days 6010.510.56TP□□1102□□CSTB-2.51250T-8F

Loading...

  1. 1

Basic information

Standard corner rε(mm) 0.2

Tech Support