Round Shank Type TBR3 (TBR308T08)

Round Shank Type TBR3 TBR308T08

Product Details:

Manufacturer part number: TBR308T08

Brand: TUNGALOY

Price: 151.21

Delivery time: 6 Days


Technical Data:

Dimension L1: 35 mm

Dimension H: 7 mm

Dimension h1: 7 mm

Dimension F: 0.5 mm

Standard corner rε: 0.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBR308T08

Part Number
TBR308T08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L1
(mm)
Dimension H
(mm)
Dimension h1
(mm)
Dimension F
(mm)
Standard corner rε
(mm)
Insert Used Tightening Screw Dimensions φDs
(mm)
Dimensions φDm
(mm)
Wrench

151.21 €

1 6 Days 35770.50.2EP□□0802□□CSTB-2L830T-6F

Loading...

  1. 1

Tech Support