Round Shank Type TBR4 (TBR410T09)

Round Shank Type TBR4 TBR410T09

Product Details:

Manufacturer part number: TBR410T09

Brand: TUNGALOY

Price: 151.21

Delivery time: 6 Days


Technical Data:

Dimension L1: 50 mm

Dimension H: 8.5 mm

Dimension h1: 8.5 mm

Dimension F: 1 mm

Standard corner rε: 0.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBR410T09

Part Number
TBR410T09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L1
(mm)
Dimension H
(mm)
Dimension h1
(mm)
Dimension F
(mm)
Standard corner rε
(mm)
Insert Used Tightening Screw Dimensions φDs
(mm)
Dimensions φDm
(mm)
Wrench

151.21 €

1 6 Days 508.58.510.2TP□□0902□□CSTB-2.21040T-7F

Loading...

  1. 1

Tech Support