Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASHMR8.0N
Part Number
|
---|
ASHMR8.0N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.85 € | 1 | Available | 7 Days | M8 | 1.25 | 70 | P3 | 19 | - | 6.2 | 5 | 8 | 3 | e | Nitriding Treatment | 45° |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | N/A |
This page is Spiral Tap for Aluminum AL+SP / AL-SP, part number ASHMR8.0N.
You can find the detail information about specifications and dimensions on part number ASHMR8.0N.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ASHMR012M |
ASHMR012N |
ASHMR012O |
ASHPQ2.0E |
ASHPQ2.3E |
ASHPQ2.5F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.48 € | 1 | Available | 8 Days | M12 | 1 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | |
39.68 € | 1 | Available | 7 Days | M12 | 1.25 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | |
39.68 € | 1 | Available | 7 Days | M12 | 1.5 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | |
22.10 € | 1 | Available | 7 Days | M2 | 0.4 | 42 | P2 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | c | Nitriding Treatment | 45° | |
24.96 € | 1 | Available | 7 Days | M2.3 | 0.4 | 42 | P2 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | c | Nitriding Treatment | 45° | |
16.90 € | 1 | Available | 7 Days | M2.5 | 0.45 | 46 | P2 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | Nitriding Treatment | 45° |