Spiral Tap for Aluminum AL+SP / AL-SP (Part Numbers)

Spiral Tap for Aluminum AL+SP / AL-SP

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
A tap that enables high speed, stable machining of light alloys such as aluminum die casting or forged aluminum.
[Features]
· Optimal blade design limits the internal diameter burrs that tend to appear when cutting threads into light alloy.
· Stable, clean thread machining can be performed.
[Applications]
· Stable thread machining of light alloy such as aluminum die casting or forged aluminum at high speed.
· Can be used not only with aluminum, but also other materials such as brass, bronze, magnesium castings, and zinc alloy castings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASHMR012O

Part Number
ASHMR012O
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

39.68 €

1 Available 8 Days M121.582P326-8.56.593eNitriding Treatment45°

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N N/A

This page is Spiral Tap for Aluminum AL+SP / AL-SP, part number ASHMR012O.
You can find the detail information about specifications and dimensions on part number ASHMR012O.

Variation of this product

Part Number
ASHMR010O
ASHMR012M
ASHMR012N
ASHMR012P
ASHMR014O
ASHMR014Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

23.73 €

1 8 Days M101.575P323-75.583eNitriding Treatment45°

50.48 €

1 Available 9 Days M12182P326-8.56.593eNitriding Treatment45°

39.68 €

1 Available 8 Days M121.2582P326-8.56.593eNitriding Treatment45°

33.22 €

1 Available 8 Days M121.7582P326-8.56.593eNitriding Treatment45°

53.80 €

1 Available 8 Days M141.588P326-10.58113eNitriding Treatment45°

53.80 €

1 Available 8 Days M14288P326-10.58113eNitriding Treatment45°

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360