Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUMQUNAJ
Part Number
|
---|
SUMQUNAJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.63 € | 1 | Available | 7 Days | Unified | No.10-32UNF | - | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | c | Oxidation treatment | - |
Loading...
Chamfer threads | 2.5P | Tool Material Type | High-speed steel | work material | High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | N/A |
This page is Spiral Tap for Stainless Steel SU+SP / SU-SP, part number SUMQUNAJ.
You can find the detail information about specifications and dimensions on part number SUMQUNAJ.
Configure
Basic Attributes
Pitch, Number of Threading(mm)
Type
Screw Types
Nominal
Overall Length (L)(mm)
Class
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUMPUN3F |
SUMPUN4F |
SUMPUN4H |
SUMQUNAM |
SUMQW03M |
SUMQW04N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.28 € | 1 | Available | 7 Days | Unified | No.3-48UNC | - | 46 | P1 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment | - | |
18.72 € | 1 | Available | 7 Days | Unified | No.4-48UNF | - | 46 | P1 | 9 | 14 | 4 | 3.2 | 6 | 2 | c | Oxidation treatment | - | |
18.72 € | 1 | Available | 7 Days | Unified | No.4-40UNC | - | 46 | P1 | 9 | 14 | 4 | 3.2 | 6 | 2 | c | Oxidation treatment | - | |
17.63 € | 1 | Available | 7 Days | Unified | No.10-24UNC | - | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | c | Oxidation treatment | - | |
17.63 € | 1 | Available | 7 Days | Whitworth | 3/16W24 | - | 60 | P2 | 13 | 21 | 5.5 | 4.5 | 7 | 3 | c | Oxidation treatment | - | |
18.81 € | 1 | Available | 7 Days | Whitworth | 1/4W20 | - | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 | c | Oxidation treatment | - |