Stainless Steel Point Tap SU+PO / SU-PO (Part Numbers)

Stainless Steel Point Tap SU+PO / SU-PO

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
  • Volume Discount
Point tap for through-hole machining with extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
· Ideal for machining through-holes with chrome steel, molybdenum steel, and stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUMS018O

Part Number
PUMS018O
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Tool Material Type Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

95.41 €

1 Available 8 Days MeterM181.5-100P433-1411143eOxidation treatment

Loading...

  1. 1

Basic information

Chamfer threads 5P work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) Tap Type Point tap
Hole type For through hole Coating Y/N N/A

This page is Stainless Steel Point Tap SU+PO / SU-PO, part number PUMS018O.
You can find the detail information about specifications and dimensions on part number PUMS018O.

Variation of this product

Part Number
PUMQ3.0G
PUMQ3.0H
PUMQ3.5H
PUMS018R
PUMS020O
PUMS020R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Nominal Pitch, Number of Threading
(mm)
Tool Material Type Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

12.65 €

1 6 Days MeterM30.5High-speed steel46P291443.263cOxidation treatment

15.02 €

1 Available 8 Days MeterM30.6High-speed steel46P291443.263cOxidation treatment

12.65 €

1 Available 8 Days MeterM3.50.6High-speed steel52P211165473cOxidation treatment

103.45 €

1 Available 9 Days MeterM182.5-100P433-1411143eOxidation treatment

130.50 €

1 8 Days MeterM201.5-105P433-1512153eOxidation treatment

108.99 €

1 8 Days MeterM202.5-105P433-1512153eOxidation treatment

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360