Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PUMQ3.5H
Part Number
|
---|
PUMQ3.5H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Tool Material Type | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.65 € | 1 | Available | 8 Days | Meter | M3.5 | 0.6 | High-speed steel | 52 | P2 | 11 | 16 | 5 | 4 | 7 | 3 | c | Oxidation treatment |
Loading...
Chamfer threads | 5P | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) | Tap Type | Point tap |
---|---|---|---|---|---|
Hole type | For through hole | Coating Y/N | N/A |
This page is Stainless Steel Point Tap SU+PO / SU-PO, part number PUMQ3.5H.
You can find the detail information about specifications and dimensions on part number PUMQ3.5H.
Configure
Basic Attributes
Type
Screw Types
Nominal
Pitch, Number of Threading(mm)
Tool Material Type
Overall Length (L)(mm)
Class
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PUMPUN5G |
PUMQ3.0G |
PUMQ3.0H |
PUMQ4.0I |
PUMQ4.0J |
PUMQ5.0K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Tool Material Type | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.55 € | 1 | Available | 8 Days | Unified | No.5-44UNF | - | - | 52 | P1 | 11 | 16 | 5 | 4 | 7 | 3 | c | Oxidation treatment | |
12.65 € | 1 | Available | 6 Days | Meter | M3 | 0.5 | High-speed steel | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | Oxidation treatment | |
15.02 € | 1 | Available | 8 Days | Meter | M3 | 0.6 | High-speed steel | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | Oxidation treatment | |
11.51 € | 1 | Available | 6 Days | Meter | M4 | 0.7 | High-speed steel | 52 | P2 | 11 | 17 | 5 | 4 | 7 | 3 | c | Oxidation treatment | |
15.02 € | 1 | Available | 8 Days | Meter | M4 | 0.75 | High-speed steel | 52 | P2 | 11 | 17 | 5 | 4 | 7 | 3 | c | Oxidation treatment | |
11.67 € | 1 | Available | 6 Days | Meter | M5 | 0.8 | High-speed steel | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | c | Oxidation treatment |