Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZETBMR5.0K
Part Number
|
---|
ZETBMR5.0K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.54 € | 1 | Available | 6 Days | M5 | 0.8 | 60 | P3 | 13 | 22 | - | 4.5 | 7 | 3 | d |
Loading...
Screw Types | Meter | Chamfer threads | 3P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | N/A | Surface Treatment | Nitriding Treatment | Torsional Angle | 15° |
This page is Spiral Tap for Titanium Alloy ZET-B, part number ZETBMR5.0K.
You can find the detail information about specifications and dimensions on part number ZETBMR5.0K.
Configure
Basic Attributes
Shank diameter (Ds)(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Length under neck(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZETBMR012N |
ZETBMR012O |
ZETBMR012P |
ZETBMR6.0M |
ZETBMR8.0N |
ZETBMS018R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.32 € | 1 | Available | 6 Days | M12 | 1.25 | 82 | P3 | 15 | - | - | 6.5 | 9 | 3 | e-1 | |
68.32 € | 1 | Available | 6 Days | M12 | 1.5 | 82 | P3 | 15 | - | - | 6.5 | 9 | 3 | e-1 | |
57.14 € | 1 | Available | 6 Days | M12 | 1.75 | 82 | P3 | 15 | - | - | 6.5 | 9 | 3 | e-1 | |
23.65 € | 1 | Available | 6 Days | M6 | 1 | 62 | P3 | 15 | 26 | - | 4.5 | 7 | 3 | d | |
32.09 € | 1 | Available | 6 Days | M8 | 1.25 | 70 | P3 | 12 | - | - | 5 | 8 | 3 | e-1 | |
115.68 € | 1 | 6 Days | M18 | 2.5 | 100 | P4 | 20 | - | 14 | 11 | 14 | 4 | e-1 |