Tap with Nickel Base Alloy ZEN-P (Part Numbers)

Tap with Nickel Base Alloy ZEN-P

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZENPMS010N

Part Number
ZENPMS010N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

48.44 €

1 Available 8 Days M101.2575P423-75.58e

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 4.5P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Point tap Hole type For through hole
Coating Y/N N/A Number of Grooves 3 Surface Treatment Nitrogen oxidation process

This page is Tap with Nickel Base Alloy ZEN-P, part number ZENPMS010N.
You can find the detail information about specifications and dimensions on part number ZENPMS010N.

Variation of this product

Part Number
ZENPMR4.0I
ZENPMR5.0K
ZENPMR6.0M
ZENPMS010O
ZENPMS012O
ZENPMS014O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

21.37 €

1 Available 8 Days M40.752P31117547c

21.54 €

1 Available 8 Days M50.860P313225.54.57c

23.65 €

1 Available 8 Days M6162P3152664.57c

40.55 €

1 6 Days M101.575P423-75.58e

68.32 €

1 Available 8 Days M121.582P426-8.56.59e

92.89 €

1 Available 8 Days M141.588P426-10.5811e

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360