Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZENPMT012P
Part Number
|
---|
ZENPMT012P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.14 € | 1 | Available | 7 Days | M12 | 1.75 | 82 | P5 | 26 | - | 8.5 | 6.5 | 9 | e |
Loading...
Screw Types | Meter | Chamfer threads | 4.5P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Titanium Alloy (Ti-6Al-4V, etc) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | N/A | Number of Grooves | 3 | Surface Treatment | Nitrogen oxidation process |
This page is Tap with Nickel Base Alloy ZEN-P, part number ZENPMT012P.
You can find the detail information about specifications and dimensions on part number ZENPMT012P.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZENPMR6.0M |
ZENPMS010N |
ZENPMS010O |
ZENPMT014Q |
ZENPMT016Q |
ZENPMT018R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.65 € | 1 | Available | 7 Days | M6 | 1 | 62 | P3 | 15 | 26 | 6 | 4.5 | 7 | c | |
48.44 € | 1 | Available | 7 Days | M10 | 1.25 | 75 | P4 | 23 | - | 7 | 5.5 | 8 | e | |
40.55 € | 1 | 6 Days | M10 | 1.5 | 75 | P4 | 23 | - | 7 | 5.5 | 8 | e | ||
92.89 € | 1 | Available | 7 Days | M14 | 2 | 88 | P5 | 26 | - | 10.5 | 8 | 11 | e | |
124.65 € | 1 | 7 Days | M16 | 2 | 95 | P5 | 26 | - | 12.5 | 10 | 13 | e | ||
115.68 € | 1 | 7 Days | M18 | 2.5 | 100 | P5 | 33 | - | 14 | 11 | 14 | e |