Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HRZM7U04KP
Part Number
|
---|
HRZM7U04KP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.74 € | 1 | Available | 7 Days | Unified | 1/4-28UNF | - | 4P | 62 | G7 | 15 | 26 | 6 | 4.5 | 7 | c | 4 |
Loading...
This page is High Performance Roll Tap HP+ RZ / HP-RZ, part number HRZM7U04KP.
You can find the detail information about specifications and dimensions on part number HRZM7U04KP.
Configure
Basic Attributes
Pitch, Number of Threading(mm)
Type
Screw Types
Nominal
Chamfer threads
Overall Length (L)(mm)
Class
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
Number of protrusions
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HRZM4UN3FB |
HRZM5UN2EB |
HRZM5UN4FB |
HRZM7U04NB |
HRZM7U04NP |
HRZM7UN8JB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.26 € | 1 | Available | 7 Days | Unified | No.3-48UNC | - | 2P | 46 | G4 | 8.1 | 14 | 3 | 2.5 | 5 | c | 4 | |
42.79 € | 1 | Available | 7 Days | Unified | No.2-56UNC | - | 2P | 42 | G5 | 8.1 | - | 3 | 2.5 | 5 | b | 4 | |
39.28 € | 1 | Available | 7 Days | Unified | No.4-48UNF | - | 2P | 46 | G5 | 9 | 14 | 4 | 3.2 | 6 | c | 4 | |
40.74 € | 1 | Available | 7 Days | Unified | 1/4-20UNC | - | 2P | 62 | G7 | 15 | 26 | 6 | 4.5 | 7 | c | 4 | |
40.74 € | 1 | Available | 7 Days | Unified | 1/4-20UNC | - | 4P | 62 | G7 | 15 | 26 | 6 | 4.5 | 7 | c | 4 | |
38.10 € | 1 | Available | 7 Days | Unified | No.8-32UNC | - | 2P | 60 | G7 | 13 | 21 | 5.5 | 4.5 | 7 | c | 4 |