Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TNMQU05M1
Part Number
|
---|
TNMQU05M1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.90 € | 1 | Available |
Same day
Stock | Unified | 5/16-24UNF | - | 1.5P | 70 | P2 | 19 | - | 6.2 | 5 | 8 | 4 | e |
Loading...
This page is Hand Tap HT (Cutting Tap), part number TNMQU05M1.
You can find the detail information about specifications and dimensions on part number TNMQU05M1.
Configure
Stock
Basic Attributes
Pitch, Number of Threading(mm)
Length under neck(mm)
Type
Screw Types
Nominal
Chamfer threads
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TNMQU04K1 |
TNMQU04K5 |
TNMQU04N5 |
TNMQU05M5 |
TNMQUNAM5 |
TNMR012M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.33 € | 1 |
Same day
Stock | Unified | 1/4-28UNF | - | 1.5P | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 4 | c | ||
10.33 € | 1 |
Same day
Stock | Unified | 1/4-28UNF | - | 5P | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 4 | c | ||
10.02 € | 1 |
Same day
Stock | Unified | 1/4-20UNC | - | 5P | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 4 | c | ||
18.90 € | 1 | Available |
Same day
Stock | Unified | 5/16-24UNF | - | 5P | 70 | P2 | 19 | - | 6.2 | 5 | 8 | 4 | e | |
9.01 € | 1 | 6 Days | Unified | No.10-24UNC | - | 5P | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 4 | c | ||
29.18 € | 1 | Available |
Same day
Stock | Meter | M12 | 1 | 5P | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | e |