Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TNMQ3.0D5-L
Part Number
|
---|
TNMQ3.0D5-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.36 € | 1 | Available |
Same day
Stock | M3 | 0.35 | 46 | 6.5 | 14 | 4 | 3.2 | 6 | 3 | c |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) | Tap Type | Hand Tap | Hole type | For through hole / For blind hole |
Coating Y/N | N/A | Class | P2 | Threaded Direction | For Left Screws |
This page is Hand Tap for Left-Hand Threads HT(LH), part number TNMQ3.0D5-L.
You can find the detail information about specifications and dimensions on part number TNMQ3.0D5-L.
Configure
Stock
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TNMQ2.5F5-L |
TNMQ8.0J5-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.74 € | 1 | 6 Days | M2.5 | 0.45 | 46 | 8.1 | 14 | 3 | 2.5 | 5 | 3 | c | ||
29.43 € | 1 | 6 Days | M8 | 0.75 | 70 | 19 | - | 6.2 | 5 | 8 | 4 | e |