Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SNPP2.0E
Part Number
|
---|
SNPP2.0E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.17 € | 1 | Available | 6 Days | M2 | 0.4 | - | 42 | P1 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | c | - |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | N/A |
This page is Plus Series Spiral Tap +SP (N+SP), part number SNPP2.0E.
You can find the detail information about specifications and dimensions on part number SNPP2.0E.
Configure
Basic Attributes
work material
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SNPP2.2F |
SNPP2.3E |
SNPP2.5F |
SNPP2.6F |
SNPP3.0G |
SNPP3.5H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.48 € | 1 | Available | 7 Days | M2.2 | 0.45 | Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] / Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] | 42 | P1 | 8.1 | 12 | 3 | 2.5 | 5 | 2 | c | 45° | |
17.48 € | 1 | Available | 7 Days | M2.3 | 0.4 | - | 42 | P1 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | c | - | |
14.72 € | 1 | Available | 7 Days | M2.5 | 0.45 | - | 46 | P1 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | - | |
14.72 € | 1 | Available | 7 Days | M2.6 | 0.45 | - | 46 | P1 | 8.1 | - | 3 | 2.5 | 5 | - | - | - | |
10.00 € | 1 | Available | 6 Days | M3 | 0.5 | - | 46 | P1 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | - | |
10.33 € | 1 | Available | 7 Days | M3.5 | 0.6 | - | 52 | P1 | 11 | 16 | 5 | 4 | 7 | 3 | c | - |