Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VSAPR012O
Part Number
|
---|
VSAPR012O |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.00 € | 1 | Available | 6 Days | M12 | 1.5 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | - | - |
Loading...
This page is Coating Spiral Tap AU+ SP, part number VSAPR012O.
You can find the detail information about specifications and dimensions on part number VSAPR012O.
Configure
Basic Attributes
Length under neck(mm)
Shape
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VSAPQ3.0G |
VSAPQ4.0I |
VSAPQ5.0K |
VSAPR012P |
VSAPR8.0M |
VSAPR8.0N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.66 € | 1 | Available | 6 Days | M3 | 0.5 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | d | 40° | |
21.69 € | 1 | Available | 6 Days | M4 | 0.7 | 52 | P2 | 11 | 17 | 5 | 4 | 7 | 3 | d | 40° | |
22.10 € | 1 | Available | 6 Days | M5 | 0.8 | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | d | 40° | |
46.00 € | 1 | Available | 6 Days | M12 | 1.75 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | - | - | |
33.07 € | 1 | Available | 8 Days | M8 | 1 | 70 | P3 | 19 | - | 6.2 | 5 | 8 | 3 | - | - | |
24.84 € | 1 | Available | 6 Days | M8 | 1.25 | 70 | P3 | 19 | - | 6.2 | 5 | 8 | 3 | - | - |