Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VSPQ8.0NL10
Part Number
|
---|
VSPQ8.0NL10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.33 € | 1 | Available | 6 Days | M8 | 1.25 | 100 | P2 | 19 | - | 6.2 | 5 | 8 | e |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | N/A | Number of Grooves | 3 | Torsional Angle | 40° |
This page is Long Shank Titanium Coated Spiral Tap LS-SP-V(LS-N-SP-V), part number VSPQ8.0NL10.
You can find the detail information about specifications and dimensions on part number VSPQ8.0NL10.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VSPQ010NL15 |
VSPQ010OL15 |
VSPQ012NL15 |
VSPQ012OL15 |
VSPQ012PL15 |
VSPQ8.0NL15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.35 € | 1 | Available | 6 Days | M10 | 1.25 | 150 | P2 | 23 | - | 7 | 5.5 | 8 | e | |
72.18 € | 1 | Available | 6 Days | M10 | 1.5 | 150 | P2 | 23 | - | 7 | 5.5 | 8 | e | |
109.06 € | 1 | 6 Days | M12 | 1.25 | 150 | P2 | 26 | - | 8.5 | 6.5 | 9 | e | ||
109.06 € | 1 | 6 Days | M12 | 1.5 | 150 | P2 | 26 | - | 8.5 | 6.5 | 9 | e | ||
91.10 € | 1 | Available | 6 Days | M12 | 1.75 | 150 | P2 | 26 | - | 8.5 | 6.5 | 9 | e | |
62.34 € | 1 | Available | 6 Days | M8 | 1.25 | 150 | P2 | 19 | - | 6.2 | 5 | 8 | e |