Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VPOQ5.0KL10
Part Number
|
---|
VPOQ5.0KL10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.80 € | 1 | Available | 6 Days | M5 | 0.8 | 100 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | c |
Loading...
This page is Long Shank Titanium Coated Point Tap LS-PO-V(LS-N-PO-V), part number VPOQ5.0KL10.
You can find the detail information about specifications and dimensions on part number VPOQ5.0KL10.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VPOQ3.0GL10 |
VPOQ4.0IL10 |
VPOQ6.0ML10 |
VPOQ6.0ML15 |
VPOR010NL15 |
VPOR010OL15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.39 € | 1 | Available | 6 Days | M3 | 0.5 | 100 | P2 | 9 | 14 | 4 | 3.2 | 6 | c | |
43.56 € | 1 | Available | 6 Days | M4 | 0.7 | 100 | P2 | 11 | 17 | 5 | 4 | 7 | c | |
37.13 € | 1 | Available | 6 Days | M6 | 1 | 100 | P2 | 15 | 26 | 6 | 4.5 | 7 | c | |
49.09 € | 1 | Available | 6 Days | M6 | 1 | 150 | P2 | 15 | 26 | 6 | 4.5 | 7 | c | |
86.35 € | 1 | Available | 6 Days | M10 | 1.25 | 150 | P3 | 23 | - | 7 | 5.5 | 8 | e | |
72.18 € | 1 | Available | 6 Days | M10 | 1.5 | 150 | P3 | 23 | - | 7 | 5.5 | 8 | e |