Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TCPT12Q
Part Number
|
---|
TCPT12Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Length to standard diameter part (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
491.51 € | 1 | 8 Days | 3/4-14 | - | 85 | Ⅱ | 35 | - | 23 | 17 | 20 | 4 | 25 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 2.5P | Tool Material Type | Carbide |
---|---|---|---|---|---|
work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) | Tap Type | Tap for pipes | Hole type | For through hole / For blind hole |
Coating Y/N | N/A | Shape | h |
This page is For Tapered Screw for Pipe (Long Screw Type for Use with Cast Iron Hard) CT-PT, part number TCPT12Q.
You can find the detail information about specifications and dimensions on part number TCPT12Q.
Configure
Basic Attributes
Pitch, Number of Threading(mm)
Length under neck(mm)
Type
Nominal
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Length to standard diameter part(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TCPT02K |
TCPT04 |
TCPT06 |
TCPT08Q |
TCPT16U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Length to standard diameter part (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
206.91 € | 1 | 8 Days | PT 1/8 | 28 | 55 | II | 19 | 13 | 8 | 6 | 9 | 4 | 13 | ||
321.98 € | 1 | 8 Days | PT 1/4 | 19 | 62 | II | 28 | 21 | 11 | 9 | 12 | 4 | 21 | ||
402.32 € | 1 | 8 Days | 3/8-19 | - | 65 | Ⅱ | 28 | - | 14 | 11 | 14 | 4 | 21 | ||
396.87 € | 1 | 8 Days | PT 1/2 | 14 | 80 | II | 35 | 25 | 18 | 14 | 17 | 4 | 25 | ||
701.90 € | 1 | 8 Days | PT 1 | 11 | 95 | II | 45 | 32 | 26 | 21 | 24 | 5 | 32 |