High Helix Groove Type A 60-Degrees, Center Hole Drill (former JIS1 Type) CE-S (I)

High Helix Groove Type A 60-Degrees, Center Hole Drill (former JIS1 Type) CE-S (I)
  • Promotional pricing
  • Volume Discount
Suited for Center Hole Drilling in Soft and/or Sticky Materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CE12.5
CE13.0
CE14.0
CE15.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)

15.65 €

7.20 €

1 Available Same day

Stock

82.5X60°X8503.5

18.46 €

1 Available 8 Days 103X60°X10554

27.12 €

1 8 Days 124X60°X12665

47.42 €

25.13 €

1 Available Same day

Stock

145X60°X14786.5

Loading...

  1. 1

Basic information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° Single blade, two blades Double-edged
Peripheral Blade Y/N N/A Tool Material Type High-speed steel Coating Y/N N/A
Shape Cf

Tech Support