Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCMQ016Q
Part Number
|
---|
SCMQ016Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.10 € | 1 | Available | 6 Days | Meter | M16 | 2 | 95 | - | 26 | - | 12.5 | 10 | 13 | 3 | e |
Loading...
This page is Spiral Tap For High Carbon Steel HC+SP / HC-SP, part number SCMQ016Q.
You can find the detail information about specifications and dimensions on part number SCMQ016Q.
Configure
Basic Attributes
Class
Length under neck(mm)
Type
Screw Types
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCMQ012M |
SCMQ012N |
SCMQ012O |
SCMQ018M |
SCMQ018O |
SCMQ020M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.55 € | 1 | Available | 6 Days | Meter | M12 | 1 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | |
34.59 € | 1 | Available | 6 Days | Meter | M12 | 1.25 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | |
34.59 € | 1 | Available | 6 Days | Meter | M12 | 1.5 | 82 | P2 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | |
107.11 € | 1 | 6 Days | Meter | M18 | 1 | 100 | - | 18 | - | 14 | 11 | 14 | 4 | e | ||
82.21 € | 1 | Available | 6 Days | Meter | M18 | 1.5 | 100 | - | 33 | - | 14 | 11 | 14 | 4 | e | |
143.17 € | 1 | 6 Days | Meter | M20 | 1 | 105 | - | 18 | - | 15 | 12 | 15 | 4 | e |