Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCMS016Q
Part Number
|
---|
PCMS016Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.68 € | 1 | Available | 6 Days | M16 | 2 | 95 | P4 | 26 | - | 12.5 | 10 | 13 | 3 | e |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | N/A |
This page is Point Tap For High Carbon Steel HC+PO / HC-PO, part number PCMS016Q.
You can find the detail information about specifications and dimensions on part number PCMS016Q.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PCMQ6.0M |
PCMR010N |
PCMR010O |
PCMS018O |
PCMS018R |
PCMS020O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.11 € | 1 | Available | 6 Days | M6 | 1 | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 | c | |
20.43 € | 1 | Available | 6 Days | M10 | 1.25 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | |
18.83 € | 1 | Available | 6 Days | M10 | 1.5 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | |
60.80 € | 1 | Available | 6 Days | M18 | 1.5 | 100 | P4 | 33 | - | 14 | 11 | 14 | 3 | e | |
61.44 € | 1 | Available | 6 Days | M18 | 2.5 | 100 | P4 | 33 | - | 14 | 11 | 14 | 3 | e | |
83.28 € | 1 | 6 Days | M20 | 1.5 | 105 | P4 | 33 | - | 15 | 12 | 15 | 3 | e |