Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSMR020R
Part Number
|
---|
SSMR020R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.99 € | 1 | 8 Days | M20 | 2.5 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless Steel (JIS-SUS)[○] / Steel casting (SC)[○] | 105 | P3 | 20 | - | 15 | 12 | 15 | 4 | e-1 | Oxidation treatment | 45° |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | N/A |
This page is Short Spiral Tap for Deep Holes S-SP, part number SSMR020R.
You can find the detail information about specifications and dimensions on part number SSMR020R.
Configure
Basic Attributes
work material
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SSMP2.6F |
SSMP3.0G-3 |
SSMP3.5H-3 |
SSMR022O |
SSMR022Q |
SSMR022R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.06 € | 1 | Available | 8 Days | M2.6 | 0.45 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless Steel (JIS-SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 46 | P1 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | d | Oxidation treatment | 45° | |
12.65 € | 1 | Available | 8 Days | M3 | 0.5 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless Steel (JIS-SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 46 | P1 | 9 | 14 | 4 | 3.2 | 6 | 3 | d | Oxidation treatment | 45° | |
16.23 € | 1 | Available | 9 Days | M3.5 | 0.6 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless Steel (JIS-SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 52 | P1 | 11 | 16 | 5 | 4 | 7 | 3 | d | Oxidation treatment | 45° | |
116.36 € | 1 | 8 Days | M22 | 1.5 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless Steel (JIS-SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 115 | P3 | 14 | - | 17 | 13 | 16 | 4 | e-1 | Oxidation treatment | 45° | ||
116.36 € | 1 | 8 Days | M22 | 2 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless Steel (JIS-SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 115 | P3 | 18 | - | 17 | 13 | 16 | 4 | e-1 | Oxidation treatment | 45° | ||
139.06 € | 1 | 8 Days | M22 | 2.5 | Steel casting (SC)[◯] / Alloy Steel (SCM)[◯] / Stainless Steel (JIS-SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 115 | P3 | 20 | - | 17 | 13 | 16 | 4 | e-1 | Oxidation treatment | 45° |