Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSMS024O
Part Number
|
---|
PSMS024O |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.28 € | 1 | 6 Days | M24 | 1.5 | Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Ductile Cast Iron (FCD)[○] | 120 | P4 | 18 | - | 19 | 15 | 18 | 3 | e-1 | Oxidation treatment |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Tap Type | Point tap | Hole type | For through hole | Coating Y/N | N/A |
This page is Short Point Tap for Deep Holes S-PO, part number PSMS024O.
You can find the detail information about specifications and dimensions on part number PSMS024O.
Configure
Basic Attributes
work material
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSMQ2.6F |
PSMQ3.0G |
PSMQ3.5H |
PSMS024S |
PSMS027O |
PSMS027S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.06 € | 1 | Available | 6 Days | M2.6 | 0.45 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 46 | P2 | 4 | 14 | 3 | 2.5 | 5 | 2 | d | Oxidation treatment | |
12.65 € | 1 | Available | 6 Days | M3 | 0.5 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 46 | P2 | 5 | 14 | 4 | 3.2 | 6 | 3 | d | Oxidation treatment | |
15.02 € | 1 | Available | 6 Days | M3.5 | 0.6 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 52 | P2 | 7 | 16 | 5 | 4 | 7 | 3 | d | Oxidation treatment | |
144.28 € | 1 | 6 Days | M24 | 3 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 120 | P4 | 25 | - | 19 | 15 | 18 | 3 | e-1 | Oxidation treatment | ||
200.78 € | 1 | 6 Days | M27 | 1.5 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 130 | P4 | 20 | - | 20 | 15 | 18 | 4 | e-1 | Oxidation treatment | ||
200.78 € | 1 | 6 Days | M27 | 3 | Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] | 130 | P4 | 25 | - | 20 | 15 | 18 | 4 | e-1 | Oxidation treatment |