Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CPCSUN8IM |
CPCSUN8JM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Hole type | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) | Percentage of Thread Engagement 90% | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.50 € | 1 | 7 Days | Unified | No.8 | - | For through hole / For blind hole | 57 | 57 | 11 | 5 | - | 95% to 65% (5-Piece Set) | 95% to 65% (5-Piece Set) | 6.3 | 8.3 | 10.4 | - | ||
122.50 € | 1 | 7 Days | Unified | No.8 | - | For through hole / For blind hole | 57 | 57 | 11 | 5 | - | 95% to 65% (5-Piece Set) | 95% to 65% (5-Piece Set) | 6.3 | 8.3 | 10.4 | - |
Loading...
Tool Material Type | High-speed steel | Tap Type | Thread-Cutting-Related Tool | Coating Y/N | N/A |
---|
Configure
Basic Attributes
Pitch, Number of Threading(mm)
Hole type
Shank square width (K)(mm)
Type
Screw Types
Nominal
Overall Length (L)(mm)
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
d1(mm)
d2(mm)
l1(mm)
ℓ2(mm)
ℓ3(mm)
Filter by standard shipping days
Optional Attributes