Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPCT2.0E
Part Number
|
---|
CPCT2.0E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.43 € | 1 | Available | 7 Days | M2 | 42 | 7 | 3 | 2.5 | 5 | t | 1.576(100%) | 1.679(74%) | 1 | 6 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | Tap Type | Thread-Cutting-Related Tool |
---|---|---|---|---|---|
Coating Y/N | N/A |
This page is Hole Check Pin for Cutting (Straight Type) CPC-T, part number CPCT2.0E.
You can find the detail information about specifications and dimensions on part number CPCT2.0E.
Configure
Basic Attributes
Type
Nominal
Overall Length (L)(mm)
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
d1(mm)
d2(mm)
l1(mm)
ℓ2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPCT010O |
CPCT012P |
CPCT2.5F |
CPCT3.0G |
CPCT4.0I |
CPCT5.0K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.77 € | 1 | Available | 7 Days | M10 | 100 | 23.4 | 10 | 8 | 11 | u | 8.376(100%) | 8.676(82%) | 6.7 | 16.7 | |
26.80 € | 1 | Available | 7 Days | M12 | 110 | 27.4 | 12 | 9 | 12 | u | 10.106(100%) | 10.441(82%) | 7.7 | 19.7 | |
17.48 € | 1 | Available | 7 Days | M2.5 | 46 | 8 | 3 | 2.5 | 5 | t | 2.013(100%) | 2.138(74%) | 1.5 | 6.5 | |
18.50 € | 1 | Available | 7 Days | M3 | 46 | 8.5 | 4 | 3.2 | 6 | t | 2.459(100%) | 2.599(74%) | 1.5 | 7 | |
20.57 € | 1 | Available | 7 Days | M4 | 52 | 11 | 5 | 4 | 7 | t | 3.242(100%) | 3.422(76%) | 2.3 | 8.3 | |
20.57 € | 1 | Available | 6 Days | M5 | 59.5 | 13 | 5.5 | 4.5 | 7 | t | 4.134(100%) | 4.334(77%) | 2.5 | 10 |