Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSLCN6.0G
Part Number
|
---|
CSLCN6.0G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Blade portion diameter Dc (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shape | Number of flutes | Minimum Machining Diameter | Number of Teeth | Machining Female Thread Nominal | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
295.34 € | 1 | 7 Days | Meter | 060163N050M | 0.5 | 70 | 6 | 16 | 8 | q | 3 | 8 | - | - |
Loading...
This page is Carbide MC - Helical Cutter MC-CSLC, part number CSLCN6.0G.
You can find the detail information about specifications and dimensions on part number CSLCN6.0G.
Configure
Basic Attributes
Type
Screw Types
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Blade portion diameter Dc(mm)
Thread Length(mm)
Shank diameter (Ds)(mm)
Shape
Number of flutes
Minimum Machining Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSLCN010Q |
CSLCN012M |
CSLCN012O |
CSLCN6.0M |
CSLCN6.0N |
CSLCN7.5N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Blade portion diameter Dc (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shape | Number of flutes | Minimum Machining Diameter | Number of Teeth | Machining Female Thread Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
482.74 € | 1 | 7 Days | Meter | 100254N200M | 2 | 90 | 10 | 25 | 10 | q | 4 | 14 | - | - | ||
585.52 € | 1 | 7 Days | Meter | 120304N100M | 1 | 100 | 12 | 30 | 12 | q | 4 | 17 | - | - | ||
585.52 € | 1 | 7 Days | Meter | 120304N150M | 1.5 | 100 | 12 | 30 | 12 | q | 4 | 17 | - | - | ||
302.86 € | 1 | 8 Days | Meter | 060163N100M | 1 | 70 | 6 | 16 | 8 | q | 3 | 8 | - | - | ||
295.34 € | 1 | 7 Days | Meter | 060163N125M | 1.25 | 70 | 6 | 16 | 8 | q | 3 | 8 | - | - | ||
436.37 € | 1 | 7 Days | Meter | 075203N125M | 1.25 | 70 | 7.5 | 20 | 8 | q | 3 | 10 | - | - |