Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TCNR6.0G1A
Part Number
|
---|
TCNR6.0G1A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.83 € | 1 | 7 Days | M6 | 0.5 | 1.5P | 55 | P3 | 11 | 6 | 4.5 | 7 | 3 | p |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | work material | Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | N/A |
This page is Carbide Hand Tap for Light Alloys N-CT LA, part number TCNR6.0G1A.
You can find the detail information about specifications and dimensions on part number TCNR6.0G1A.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TCNR010N3A |
TCNR010O1A |
TCNR010O3A |
TCNR6.0G3A |
TCNR6.0J1A |
TCNR6.0J3A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.97 € | 1 | 7 Days | M10 | 1.25 | 3P | 75 | P3 | 22 | 7 | 5.5 | 8 | 3 | e | ||
190.57 € | 1 | 7 Days | M10 | 1.5 | 1.5P | 75 | P3 | 24 | 7 | 5.5 | 8 | 3 | e | ||
190.57 € | 1 | 7 Days | M10 | 1.5 | 3P | 75 | P3 | 24 | 7 | 5.5 | 8 | 3 | e | ||
138.83 € | 1 | 7 Days | M6 | 0.5 | 3P | 55 | P3 | 11 | 6 | 4.5 | 7 | 3 | p | ||
119.08 € | 1 | 7 Days | M6 | 0.75 | 1.5P | 62 | P3 | 13 | 6 | 4.5 | 7 | 3 | p | ||
119.08 € | 1 | 7 Days | M6 | 0.75 | 3P | 62 | P3 | 13 | 6 | 4.5 | 7 | 3 | p |