Carbide Hand Tap for Light Alloys N-CT LA (Part Numbers)

Carbide Hand Tap for Light Alloys N-CT LA
A carbide tap suitable for thread cutting with aluminum casting (AC), aluminum die castings (ADC), zinc die castings (ZDC), etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TCNR5.0K3A

Part Number
TCNR5.0K3A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

119.62 €

1 8 Days M50.83P60P3165.54.573p

Loading...

  1. 1

Basic information

Screw Types Meter Tool Material Type Carbide work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N N/A

This page is Carbide Hand Tap for Light Alloys N-CT LA, part number TCNR5.0K3A.
You can find the detail information about specifications and dimensions on part number TCNR5.0K3A.

Variation of this product

Part Number
TCNR010N3A
TCNR010O1A
TCNR010O3A
TCNR6.0G1A
TCNR6.0G3A
TCNR6.0J1A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

158.97 €

1 8 Days M101.253P75P32275.583e

190.57 €

1 8 Days M101.51.5P75P32475.583e

190.57 €

1 8 Days M101.53P75P32475.583e

138.83 €

1 8 Days M60.51.5P55P31164.573p

138.83 €

1 8 Days M60.53P55P31164.573p

119.08 €

1 7 Days M60.751.5P62P31364.573p

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360