Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TCNS014Q1
Part Number
|
---|
TCNS014Q1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.15 € | 1 | 8 Days | Meter | M14 | 2 | 1.5P | 88 | P4 | 30 | 10.5 | 8 | 11 | 4 | e |
Loading...
Tool Material Type | Carbide | work material | Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) | Tap Type | Hand Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | N/A |
This page is Carbide Hand Tap for Cast Iron N-CT FC, part number TCNS014Q1.
You can find the detail information about specifications and dimensions on part number TCNS014Q1.
Configure
Basic Attributes
Type
Screw Types
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TCNR010N3 |
TCNR010O1 |
TCNR010O3 |
TCNS014Q3 |
TCNS016M1 |
TCNS016M3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.97 € | 1 | 8 Days | Meter | M10 | 1.25 | 3P | 75 | P3 | 22 | 7 | 5.5 | 8 | 4 | e | ||
158.97 € | 1 | 8 Days | Meter | M10 | 1.5 | 1.5P | 75 | P3 | 24 | 7 | 5.5 | 8 | 4 | e | ||
158.97 € | 1 | 8 Days | Meter | M10 | 1.5 | 3P | 75 | P3 | 24 | 7 | 5.5 | 8 | 4 | e | ||
218.15 € | 1 | 8 Days | Meter | M14 | 2 | 3P | 88 | P4 | 30 | 10.5 | 8 | 11 | 4 | e | ||
283.59 € | 1 | 8 Days | Meter | M16 | 1 | 1.5P | 75 | P4 | 19 | 12.5 | 10 | 13 | 4 | e | ||
283.59 € | 1 | 8 Days | Meter | M16 | 1 | 3P | 75 | P4 | 19 | 12.5 | 10 | 13 | 4 | e |