Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCNS012P
Part Number
|
---|
PCNS012P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
323.47 € | 1 | 6 Days | M12 | 1.75 | 82 | P4 | 30 | 8.5 | 6.5 | 9 | e |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | Carbide |
---|---|---|---|---|---|
work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | N/A | Number of Grooves | 3 |
This page is Carbide Point Tap N-CT-PO, part number PCNS012P.
You can find the detail information about specifications and dimensions on part number PCNS012P.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PCNR3.0G |
PCNR4.0I |
PCNR5.0K |
PCNR6.0M |
PCNR8.0N |
PCNS010O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.47 € | 1 | 6 Days | M3 | 0.5 | 46 | P3 | 11 | 4 | 3.2 | 6 | p | ||
119.56 € | 1 | 6 Days | M4 | 0.7 | 52 | P3 | 13 | 5 | 4 | 7 | p | ||
116.36 € | 1 | 6 Days | M5 | 0.8 | 60 | P3 | 16 | 5.5 | 4.5 | 7 | p | ||
125.90 € | 1 | 6 Days | M6 | 1 | 62 | P3 | 19 | 6 | 4.5 | 7 | p | ||
162.65 € | 1 | 6 Days | M8 | 1.25 | 70 | P3 | 22 | 6.2 | 5 | 8 | e | ||
245.90 € | 1 | 6 Days | M10 | 1.5 | 75 | P4 | 24 | 7 | 5.5 | 8 | e |