Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SU2MR014Q
Part Number
|
---|
SU2MR014Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.39 € | 1 | Available | 7 Days | M14 | 2 | 88 | P3 | 26 | - | 10.5 | 8 | 11 | 4 | f |
Loading...
Screw Types | Meter | Chamfer threads | 3P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | N/A | Surface Treatment | Oxidation treatment | Torsional Angle | 45° |
This page is Spiral Tap for Hard-to-Cut Stainless Steel SU2-SP, part number SU2MR014Q.
You can find the detail information about specifications and dimensions on part number SU2MR014Q.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SU2MQ5.0K |
SU2MQ6.0M |
SU2MR010M |
SU2MR016O |
SU2MR016Q |
SU2MR018O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.91 € | 1 | Available |
Same day
Stock | M5 | 0.8 | 60 | P3 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | d | |
15.11 € | 1 | Available | 7 Days | M6 | 1 | 62 | P3 | 15 | 26 | 6 | 4.5 | 7 | 3 | d | |
36.26 € | 1 | Available | 7 Days | M10 | 1 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | f | |
77.76 € | 1 | Available | 7 Days | M16 | 1.5 | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 4 | f | |
57.74 € | 1 |
Same day
Stock | M16 | 2 | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 4 | f | ||
104.19 € | 1 | Available | 7 Days | M18 | 1.5 | 100 | P3 | 33 | - | 14 | 11 | 14 | 4 | f |