Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EPHMS010N
Part Number
|
---|
EPHMS010N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.68 € | 1 | Available | 6 Days | M10 | 1.25 | 75 | P4 | 23 | - | 7 | 5.5 | 8 | e |
Loading...
Screw Types | Meter | Chamfer threads | 4.5P | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
work material | High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Quenched and tempered steel (35 to 45 HRC) / Tool Steel (Before SKD Hardening) / Copper (Cu) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | N/A | Number of Grooves | 3 |
This page is Point Tap for Difficult-to-Cut Materials EH-PO, part number EPHMS010N.
You can find the detail information about specifications and dimensions on part number EPHMS010N.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EPHMR4.0I |
EPHMR5.0K |
EPHMR6.0M |
EPHMS010O |
EPHMS012N |
EPHMS012O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.05 € | 1 | Available | 6 Days | M4 | 0.7 | 52 | P3 | 11 | 17 | 5 | 4 | 7 | c | |
15.36 € | 1 | Available | 6 Days | M5 | 0.8 | 60 | P3 | 13 | 22 | 5.5 | 4.5 | 7 | c | |
16.81 € | 1 | Available | 6 Days | M6 | 1 | 62 | P3 | 15 | 26 | 6 | 4.5 | 7 | c | |
28.68 € | 1 | Available | 6 Days | M10 | 1.5 | 75 | P4 | 23 | - | 7 | 5.5 | 8 | e | |
48.16 € | 1 | Available | 6 Days | M12 | 1.25 | 82 | P4 | 26 | - | 8.5 | 6.5 | 9 | e | |
48.16 € | 1 | Available | 6 Days | M12 | 1.5 | 82 | P4 | 26 | - | 8.5 | 6.5 | 9 | e |