Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCLNR2525M-16
Part Number
|
---|
PCLNR2525M-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock screw | Shim Pin | Punch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.02 € | 1 | 6 Days | Right-hand | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 32 | LC-53N | LW-3 | LL-5N | LS-4N | LSP-3 | - |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter / End Face | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Standard corner R (rε) | 0.8 |
This page is PCLN Type (External Diameter / End-Face Machining), part number PCLNR2525M-16.
You can find the detail information about specifications and dimensions on part number PCLNR2525M-16.
Configure
Basic Attributes
Punch
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
B(mm)
F1(mm)
F2(mm)
H1=h(mm)
L1(mm)
L2(mm)
Sheet
Wrench
Lever
Lock screw
Shim Pin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PCLNL2020K-12 |
PCLNL2525M-09 |
PCLNL2525M-12 |
PCLNL2525M-16 |
PCLNR3225P-12 |
PCLNR3232P-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Shank width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock screw | Shim Pin | Punch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.56 € | 1 | 6 Days | Left-hand | 20 | 20 | 20 | 25 | 20 | 20 | 125 | 27 | LC-42N | LW-3 | LL-2N | LS-2N | LSP-2 | PC-2 | ||
115.02 € | 1 | 6 Days | Left-hand | 25 | 25 | 25 | 32 | 18 | 25 | 150 | 22 | LC-32N | FH-2.5 | LL-1N | LS-1N | LSP-1 | PC-1 | ||
95.28 € | 1 | 6 Days | Left-hand | 25 | 25 | 25 | 32 | 20 | 25 | 150 | 27 | LC-42N | LW-3 | LL-2N | LS-2N | LSP-2 | PC-2 | ||
115.02 € | 1 | 6 Days | Left-hand | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 32 | LC-53N | LW-3 | LL-5N | LS-4N | LSP-3 | - | ||
112.71 € | 1 | 6 Days | Right-hand | 32 | 32 | 25 | 32 | 20 | 32 | 170 | 27 | LC-42N | LW-3 | LL-2N | LS-2N | LSP-2 | PC-2 | ||
136.04 € | 1 | 6 Days | Right-hand | 32 | 32 | 32 | 40 | 27 | 32 | 170 | 32 | LC-53N | LW-3 | LL-5N | LS-4N | LSP-3 | - |