Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PDJNR3225P-15
Part Number
|
---|
PDJNR3225P-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock screw | Shim Pin | Punch | Standard corner R (rε) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.04 € | 1 | 8 Days | Right-hand | 25 | 32 | 25 | 32 | 25 | 32 | 170 | 36 | LD-42※LD-42-20 | LW-3 | LL-3N | LS-2N | LSP-2 | PC-2 | 0.8 |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative |
This page is PDJN Type (External Diameter, Profiling), part number PDJNR3225P-15.
You can find the detail information about specifications and dimensions on part number PDJNR3225P-15.
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
B(mm)
F1(mm)
F2(mm)
H1=h(mm)
L1(mm)
L2(mm)
Sheet
Wrench
Lever
Lock screw
Shim Pin
Punch
Standard corner R (rε)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PDJNL1616H-11 |
PDJNL2020K-15 |
PDJNL2525M-11 |
PDJNL2525M-15 |
PDJNL2525M-15U |
PDJNL3225P-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Shank width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock screw | Shim Pin | Punch | Standard corner R (rε) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.30 € | 1 | 8 Days | Left-hand | 16 | 16 | 16 | 20 | - | 16 | 100 | 28 | LD-32N | FH-2.5 | LL-1DN | LS-1N | LSP-1 | PC-1 | 0.4 | ||
105.56 € | 1 | 6 Days | Left-hand | 20 | 20 | 20 | 25 | - | 20 | 125 | 36 | LD-42※LD-42-20 | LW-3 | LL-3N | LS-2N | LSP-2 | PC-2 | 0.8 | ||
115.02 € | 1 | 8 Days | Left-hand | - | - | 25 | 32 | 27 | 25 | 150 | 28 | LD-32N | FH-2.5 | LL-1DN | LS-1N | LSP-1 | PC-1 | 0.4 | ||
95.28 € | 1 | 8 Days | Left-hand | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 36 | LD-42※LD-42-20 | LW-3 | LL-3N | LS-2N | LSP-2 | PC-2 | 0.8 | ||
122.38 € | 1 | 8 Days | Left-hand | 25 | 25 | 25 | 32 | 24 | 25 | 150 | 34 | LD-42※LD-42-20(LD-43)(※LD-43-20) | LW-3 | LL-4 | LS-3 | LSP-2 | PC-2 | 0.8 | ||
132.63 € | 1 | 8 Days | Left-hand | - | - | 25 | 32 | 25 | 32 | 170 | 36 | LD-42※LD-42-20 | LW-3 | LL-3N | LS-2N | LSP-2 | PC-2 | 0.8 |