Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PTFNR2525M-16
Part Number
|
---|
PTFNR2525M-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock screw | Shim Pin | Punch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.28 € | 1 | 6 Days | Right-hand | 25 | 25 | 25 | 32 | 22 | 25 | 150 | 23 | LT-32N※LT-32N-20 | FH-2.5 | LL-1N | LS-1N | LSP-1 | PC-1 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | End Face | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Standard corner R (rε) | 0.8 |
This page is PTFN Type (End Face Machining), part number PTFNR2525M-16.
You can find the detail information about specifications and dimensions on part number PTFNR2525M-16.
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
B(mm)
F1(mm)
F2(mm)
H1=h(mm)
L1(mm)
L2(mm)
Sheet
Wrench
Lever
Lock screw
Shim Pin
Punch
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PTFNL1616H-11 |
PTFNL2020K-16 |
PTFNL2525M-11 |
PTFNL2525M-16 |
PTFNL2525M-22 |
PTFNR2525M-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Shank width (mm) | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock screw | Shim Pin | Punch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.08 € | 1 | Available | 6 Days | Left-hand | 16 | 16 | 16 | 20 | 15 | 16 | 100 | 22.5 | - | FH-2.5 | LL-03TN | LS-03SN | P-03S | - | |
87.46 € | 1 | Available | 6 Days | Left-hand | 20 | 20 | 20 | 25 | 21 | 20 | 125 | 22 | LT-32N※LT-32N-20 | FH-2.5 | LL-1N | LS-1N | LSP-1 | PC-1 | |
95.28 € | 1 | 6 Days | Left-hand | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 22.5 | - | FH-2.5 | LL-03TN | LS-03SN | P-03S | - | ||
95.28 € | 1 | 6 Days | Left-hand | 25 | 25 | 25 | 32 | 22 | 25 | 150 | 23 | LT-32N※LT-32N-20 | FH-2.5 | LL-1N | LS-1N | LSP-1 | PC-1 | ||
95.28 € | 1 | 6 Days | Left-hand | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 28 | LT-42N※LT-42N-20 | LW-3 | LL-2N | LS-2N | LSP-2 | PC-2 | ||
95.28 € | 1 | 6 Days | Right-hand | 25 | 25 | 25 | 32 | 25 | 25 | 150 | 28 | LT-42N※LT-42N-20 | LW-3 | LL-2N | LS-2N | LSP-2 | PC-2 |