Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PRXCL2020K-10
Part Number
|
---|
PRXCL2020K-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Applicable Tip Clearance Angle Type | B (mm) | F1 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock screw | Shim Pin | Punch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.93 € | 1 | 6 Days | Left-hand | Pozidriv | 20 | 20.5 | 20 | 125 | 25 | LR-10C | FH-2 | LL-05C | LS-05 | LSP-1 | PC-1 |
Loading...
Applicable Tip Shape | R (Circular) | Application | Outer Diameter / End Face / Profiling | Clamp Shape | Lever lock |
---|
This page is PRGC / PRXC / PRGN Types (External Diameter, End Face, Profiling), part number PRXCL2020K-10.
You can find the detail information about specifications and dimensions on part number PRXCL2020K-10.
Configure
Basic Attributes
Type
Cutting Direction
Applicable Tip Clearance Angle Type
B(mm)
F1(mm)
H1=h(mm)
L1(mm)
L2(mm)
Sheet
Wrench
Lever
Lock screw
Shim Pin
Punch
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PRGCR2020K-10 |
PRGCR2525M-10 |
PRGNL2020K-09 |
PRXCL2525M-12 |
PRXCL2525Q-10 |
PRXCR2020K-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Applicable Tip Clearance Angle Type | B (mm) | F1 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Sheet | Wrench | Lever | Lock screw | Shim Pin | Punch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.90 € | 1 | 6 Days | Right-hand | Pozidriv | 20 | 25 | 20 | 125 | 15 | LR-10C | FH-2 | LL-05C | LS-05 | LSP-1 | PC-1 | ||
124.39 € | 1 | 6 Days | Right-hand | Pozidriv | 25 | 32 | 25 | 150 | 15 | LR-10C | FH-2 | LL-05C | LS-05 | LSP-1 | PC-1 | ||
79.92 € | 1 | Available | 6 Days | Left-hand | Negative | 20 | 25 | 20 | 125 | 19 | LR-80 | FH-2.5 | LL-1N | LS-1N | LSP-1 | PC-1 | |
122.41 € | 1 | 6 Days | Left-hand | Pozidriv | 25 | 25.7 | 25 | 150 | 30 | LR-12C | FH-2.5 | LL-1CN | LS-1N | LSP-1 | PC-1 | ||
133.96 € | 1 | 6 Days | Left-hand | Pozidriv | 25 | 25.5 | 25 | 180 | 30 | LR-10C | FH-2 | LL-05C | LS-05 | LSP-1 | PC-1 | ||
116.93 € | 1 | 6 Days | Right-hand | Pozidriv | 20 | 20.5 | 20 | 125 | 25 | LR-10C | FH-2 | LL-05C | LS-05 | LSP-1 | PC-1 |