Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CTJNL2020K-16 |
CTJNL2525M-16 |
CTJNR2020K-16 |
CTJNR2525M-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
111.61 € | 1 | 8 Days | Left-hand | 20 | 25 | 2 | 20 | 125 | ||
122.11 € | 1 | 8 Days | Left-hand | 25 | 32 | - | 25 | 150 | ||
111.61 € | 1 | 8 Days | Right-hand | 20 | 25 | 2 | 20 | 125 | ||
122.11 € | 1 | 8 Days | Right-hand | 25 | 32 | - | 25 | 150 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | L2(mm) | 21 | Sheet | SP-221(SP-223) |
Wrench | LW-4 | Standard corner R (rε) | 0.8 | Clamp set | CE-020 |
Chip Breaker | CB-12/13 | Sheet stop screw | M3X8(M3X12) |
Configure
Basic Attributes
Cutting Direction
B(mm)
F1(mm)
F2(mm)
H1=h(mm)
L1(mm)
Type
Filter by standard shipping days
Optional Attributes