Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCLCR1010JX-09FF
Part Number
|
---|
SCLCR1010JX-09FF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | B (mm) | F1 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Wrench | Clamp screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.87 € | 1 | Available | 9 Days | Right-hand | 10 | 10 | 10 | 10 | 10 | 120 | 15 | FT-15 | SB-4085TR |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter / End Face | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Pozidriv | S(mm) | 0 | Standard corner R (rε) | 0.2 |
This page is SCLC-FF Type (without Offset) (External Diameter / End Face Machining), part number SCLCR1010JX-09FF.
You can find the detail information about specifications and dimensions on part number SCLCR1010JX-09FF.
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
B(mm)
F1(mm)
H1=h(mm)
L1(mm)
L2(mm)
Wrench
Clamp screw
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCLCL1212JX-09FF |
SCLCL1616JX-09FF |
SCLCR0808F-06FF |
SCLCR1212F-09FF |
SCLCR1212JX-09FF |
SCLCR1616JX-09FF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Shank width (mm) | B (mm) | F1 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Wrench | Clamp screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.19 € | 1 | 9 Days | Left-hand | 12 | 12 | 12 | 12 | 12 | 120 | - | FT-15 | SB-4085TR | ||
99.25 € | 1 | 9 Days | Left-hand | 18 | 16 | 16 | 16 | 16 | 120 | - | FT-15 | SB-4085TR | ||
93.99 € | 1 | 9 Days | Right-hand | 8 | 8 | 8 | 8 | 8 | 85 | - | FT-8 | SB-2570TR | ||
81.36 € | 1 | Available | 9 Days | Right-hand | 12 | 12 | 12 | 12 | 12 | 85 | - | FT-15 | SB-4085TR | |
98.19 € | 1 | 8 Days | Right-hand | 12 | 12 | 12 | 12 | 12 | 120 | - | FT-15 | SB-4085TR | ||
99.25 € | 1 | 7 Days | Right-hand | 18 | 16 | 16 | 16 | 16 | 120 | - | FT-15 | SB-4085TR |