Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCLCR1010F-06
Part Number
|
---|
SCLCR1010F-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | B (mm) | F1 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Wrench | Standard corner R (rε) | Clamp screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.99 € | 1 | 8 Days | Right-hand | 10 | 10 | 10 | 12 | 10 | 80 | 9 | FT-8/- | 0.2 | SB-2570TR |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter / End Face | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Pozidriv |
This page is SCLC Type (External Diameter / End-Face Machining), part number SCLCR1010F-06.
You can find the detail information about specifications and dimensions on part number SCLCR1010F-06.
Configure
Basic Attributes
Type
Cutting Direction
Shank height(mm)
Shank width(mm)
B(mm)
F1(mm)
H1=h(mm)
L1(mm)
L2(mm)
Wrench
Standard corner R (rε)
Clamp screw
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCLCL1616H-09 |
SCLCL1616H-12 |
SCLCL2020K-09 |
SCLCR1010F-09 |
SCLCR1212H-09 |
SCLCR1616H-09 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Shank width (mm) | B (mm) | F1 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | Wrench | Standard corner R (rε) | Clamp screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.25 € | 1 | 8 Days | Left-hand | 16 | 16 | 16 | 20 | 16 | 100 | 15 | FT-15/- | 0.2 | SB-4085TR | ||
99.25 € | 1 | 8 Days | Left-hand | 16 | 16 | 16 | 20 | 16 | 100 | 20 | LTW-20/- | 0.4 | SB-5090TR | ||
111.86 € | 1 | 8 Days | Left-hand | 20 | 20 | 20 | 25 | 20 | 125 | 20 | FT-15/- | 0.2 | SB-4085TR | ||
93.99 € | 1 | 8 Days | Right-hand | 10 | 10 | 10 | 14 | 10 | 80 | 14 | FT-15/- | 0.2 | SB-4085TR | ||
98.19 € | 1 | 6 Days | Right-hand | 12 | 12 | 12 | 16 | 12 | 100 | 14 | FT-15/- | 0.2 | SB-4085TR | ||
99.25 € | 1 | 8 Days | Right-hand | 16 | 16 | 16 | 20 | 16 | 100 | 15 | FT-15/- | 0.2 | SB-4085TR |