Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SVPPR1212JX-11FF
Part Number
|
---|
SVPPR1212JX-11FF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench | Standard corner R (rε) | Clamp screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.36 € | 1 | 6 Days | 12 | 12 | 6 | 12 | 120 | 16 | 20 | FT-8 | 0.2 | SB-2570TR |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / End Face / Profiling | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Cutting Direction | Right-hand | Applicable Tip Clearance Angle Type | Pozidriv | S(mm) | 0 |
This page is SVPP-FF Type (Not Offset) (Outer Diameter, End Surface, Profile, Relief Machining), part number SVPPR1212JX-11FF.
You can find the detail information about specifications and dimensions on part number SVPPR1212JX-11FF.
Configure
Basic Attributes
Type
B(mm)
F1(mm)
F2(mm)
H1=h(mm)
L1(mm)
L2(mm)
L3(mm)
Wrench
Standard corner R (rε)
Clamp screw
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SVPPR1010JX-11FF |
SVPPR1212F-08FF |
SVPPR1212F-11FF |
SVPPR1212JX-08FF |
SVPPR1616JX-08FF |
SVPPR1616JX-11FF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | F1 (mm) | F2 (mm) | H1=h (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench | Standard corner R (rε) | Clamp screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.90 € | 1 | Available | 6 Days | 10 | 10 | 8 | 10 | 120 | 16 | 20 | FT-8 | 0.2 | SB-2570TR | |
106.36 € | 1 | 6 Days | 12 | 12 | 2 | 12 | 85 | 12 | 16 | FT-6 | 0.1 | SB-2050TR | ||
106.36 € | 1 | 6 Days | 12 | 12 | 6 | 12 | 85 | 16 | 20 | FT-8 | 0.2 | SB-2570TR | ||
106.36 € | 1 | 6 Days | 12 | 12 | 2 | 12 | 120 | 12 | 16 | FT-6 | 0.1 | SB-2050TR | ||
107.39 € | 1 | 6 Days | 16 | 16 | - | 16 | 120 | 12 | - | FT-6 | 0.1 | SB-2050TR | ||
88.97 € | 1 | 6 Days | 16 | 16 | 2 | 16 | 120 | 16 | 20 | FT-8 | 0.2 | SB-2570TR |