Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S25K-SCLCL09
Part Number
|
---|
S25K-SCLCL09 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank height (mm) | Shank width (mm) | φd (mm) | φD1 (mm) | F1 (mm) | H1=H2 (mm) | L1 (mm) | Wrench | Clamp screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
248.55 € | 1 | 8 Days | 23 | 23 | 25.4 | 24.8 | 10 | 23 | 120 | FT-15 | SB-4065TR |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter / End Face | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Cutting Direction | Left-hand | Applicable Tip Clearance Angle Type | Pozidriv | Standard corner R (rε) | 0.4 |
This page is S...SCLC Type (External Diameter / End-Face Machining), part number S25K-SCLCL09.
You can find the detail information about specifications and dimensions on part number S25K-SCLCL09.
Configure
Basic Attributes
Type
Shank height(mm)
Shank width(mm)
φd(mm)
φD1(mm)
F1(mm)
H1=H2(mm)
L1(mm)
Wrench
Clamp screw
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S12F-SCLCL06 |
S14H-SCLCL06 |
S15F-SCLCL06 |
S16F-SCLCL06 |
S19G-SCLCL06 |
S19G-SCLCL09 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank height (mm) | Shank width (mm) | φd (mm) | φD1 (mm) | F1 (mm) | H1=H2 (mm) | L1 (mm) | Wrench | Clamp screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
189.80 € | 1 | 8 Days | 11 | 11 | 12 | 13.4 | 6 | 11 | 80 | FT-8 | SB-2560TR | ||
199.35 € | 1 | 8 Days | 13 | 13 | 14 | 13.4 | 6 | 13 | 100 | FT-8 | SB-2560TR | ||
199.35 € | 1 | 8 Days | 15 | 15 | 15.875 | 15.4 | 6 | 15 | 85 | FT-8 | SB-2570TR | ||
199.35 € | 1 | 8 Days | 15 | 15 | 16 | 15.4 | 6 | 15 | 85 | FT-8 | SB-2570TR | ||
214.04 € | 1 | 8 Days | 17 | 17 | 19.05 | 18.4 | 6 | 17 | 90 | FT-8 | SB-2570TR | ||
214.04 € | 1 | 8 Days | 17 | 17 | 19.05 | 18.4 | 10 | 17 | 90 | FT-15 | SB-4065TR |