S...SVN-XN Type (Round Shank, Standard Type)

S...SVN-XN Type (Round Shank, Standard Type)
[Features] Machining applications: Inner diameter, through hole; compatible insertion clearance angle: V (35° two-bolt); clamping method: screw-on (S).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S12F-SVNR12XN
S14G-SVNR12XN
S19H-SVNR12XN
S19N-SVNR12XN
S20H-SVNR12XN
S25H-SVNR12XN
S25Q-SVNR12XN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Full length L1 H
(mm)
φD1
(mm)
φD2
(mm)
L2
(mm)

174.93 €

1 8 Days 8011122023

183.74 €

1 8 Days 9013142023

176.56 €

1 8 Days 1001719.052424

232.94 €

1 8 Days 1601719.052424

213.11 €

1 8 Days 10018202424

231.49 €

1 8 Days 1002325.43024

253.51 €

1 8 Days 1802325.43024

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Wrench FT-10 Set Screw SP3×4
Clamp screw SB-3080TR Compatible Tip VNBXR...

Tech Support