Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
S16M-PTUNL11-20 |
S16M-PTUNR11-20 |
S20Q-PTUNR11-25 |
S25R-PTUNL11-32 |
S25R-PTUNL16-30 |
S25R-PTUNR11-32 |
S25R-PTUNR16-30 |
S32S-PTUNL16-40 |
S32S-PTUNR16-40 |
S40T-PTUNL16-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter φA | Cutting Direction | Full length L1 | Shank diameter φD | H (mm) | F (mm) | S (mm) | L2 (mm) | θ | Sheet | Lever | Lock screw | Shim Pin | Punch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
171.98 € | 1 | 8 Days | 20 | Left-hand | 150 | 16 | 15 | 11 | 0.3 | 34 | 18° | - | LL-03TN | LS-03SN | P-03S | - | ||
171.98 € | 1 | 8 Days | 20 | Right-hand | 150 | 16 | 15 | 11 | 0.3 | 34 | 18° | - | LL-03TN | LS-03SN | P-03S | - | ||
216.79 € | 1 | 8 Days | 25 | Right-hand | 180 | 20 | 19 | 13.2 | 0.2 | 37 | 17° | - | LL-03TN | LS-03SN | P-03S | - | ||
249.84 € | 1 | 8 Days | 32 | Left-hand | 200 | 25 | 24 | 15.7 | 0.3 | 42 | 16° | - | LL-03TN | LS-03SN | P-03S | - | ||
203.57 € | 1 | 8 Days | 30 | Left-hand | 200 | 25 | 24 | 15.5 | 1.3 | 42 | 13° | - | LL-03SN | LS-03SN | P-03S | - | ||
249.84 € | 1 | 8 Days | 32 | Right-hand | 200 | 25 | 24 | 15.7 | 0.3 | 42 | 16° | - | LL-03TN | LS-03SN | P-03S | - | ||
168.66 € | 1 | 8 Days | 30 | Right-hand | 200 | 25 | 24 | 15.5 | 1.3 | 42 | 13° | - | LL-03SN | LS-03SN | P-03S | - | ||
288.37 € | 1 | 7 Days | 40 | Left-hand | 250 | 32 | 30 | 22 | 0.7 | 50 | 13° | LT-32N※LT-32N-20 | LL-1N | LS-1N | LSP-1 | PC-1 | ||
278.47 € | 1 | 8 Days | 40 | Right-hand | 250 | 32 | 30 | 22 | 0.7 | 50 | 13° | LT-32N※LT-32N-20 | LL-1N | LS-1N | LSP-1 | PC-1 | ||
280.01 € | 1 | 8 Days | 50 | Left-hand | 300 | 40 | 37 | 27 | 0.6 | 60 | 11° | LT-32N※LT-32N-20 | LL-1N | LS-1N | LSP-1 | PC-1 |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Internal Diameter | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Protrusion length (L/D) | Up to 3 | Lubrication Hole Y/N | N/A | Wrench | FH-2.5 |
Standard corner R (rε) | 0.8 |
Configure
Basic Attributes
Minimum Machining Diameter φA
Cutting Direction
Full length L1
Shank diameter φD
H(mm)
F(mm)
Type
Filter by standard shipping days
Optional Attributes