Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VNTR060-11-PR1225
Part Number
|
---|
VNTR060-11-PR1225 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | φA | F (mm) | S (mm) | d (mm) | Metric Thread (Nominal Thread) | Metric Thread (Pitch mm) | Unified Screw (Nominal Thread) | Unified Screw (Pitch (Threads/Inch)) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.78 € | 5 | 6 Days | PR1225 | 6 | 4.6 | 1.6 | 0.8 | M8 or greater | P0.75~P1.50 | 5/16-18UNC, 5/16-24UNF or More | 24 to 18 |
Loading...
Cutting Direction | Right-hand | rε | 0.05+0/-0.02 | H(mm) | 3.9 |
---|---|---|---|---|---|
L1(mm) | 30.8 | L2(mm) | 11 |
This page is VNT Type (System Bar), part number VNTR060-11-PR1225.
You can find the detail information about specifications and dimensions on part number VNTR060-11-PR1225.
Configure
Basic Attributes
Type
Material
φA
F(mm)
S(mm)
d(mm)
Metric Thread (Nominal Thread)
Metric Thread (Pitch mm)
Unified Screw (Nominal Thread)
Unified Screw (Pitch (Threads/Inch))
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VNTR045-11-KW10 |
VNTR045-11-PR1225 |
VNTR060-11-KW10 |
VNTR060-11-PR930 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | φA | F (mm) | S (mm) | d (mm) | Metric Thread (Nominal Thread) | Metric Thread (Pitch mm) | Unified Screw (Nominal Thread) | Unified Screw (Pitch (Threads/Inch)) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.41 € | 5 | 6 Days | KW10 | 4.5 | 3.6 | 1.3 | 0.6 | M6 or greater | P0.75~P1.25 | 1/4-20UNC, 1/4-28UNF or greater | 28 to 20 | ||
33.85 € | 5 | 6 Days | PR1225 | 4.5 | 3.6 | 1.3 | 0.6 | M6 or greater | P0.75~P1.25 | 1/4-20UNC, 1/4-28UNF or greater | 28 to 20 | ||
41.86 € | 5 | 6 Days | KW10 | 6 | 4.6 | 1.6 | 0.8 | M8 or greater | P0.75~P1.50 | 5/16-18UNC, 5/16-24UNF or More | 24 to 18 | ||
41.78 € | 5 | 6 Days | PR930 | 6 | 4.6 | 1.6 | 0.8 | M8 or greater | P0.75~P1.50 | 5/16-18UNC, 5/16-24UNF or More | 24 to 18 |